2 line in 8 port out telephone patch unit TN111
EAN
3250615941114
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules4
Connectivity
-
Input(s)2 phone line inputs with 1 of them is RNIS compatible
-
Output type2 x 4 outputs RJ45
Connection
-
Input connection typeRJ45 connectors or Quickconnect
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TN111
PDF788 KB -
PEP document
Product environmental profile for TN111
PDF310 KB
More documentation