The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • SR250

Current transformer 250 / 5A SR250

EAN
3250615682505
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Current transformer 250 / 5A

SR250

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Specific iden­ti­ficaton attrib­utes for Protec­tion
  • Filter Type product
    Single-phase current converter
Func­tions
  • Accuracy class
    1
Power
  • Power
    9 VA
  • Total power loss under IN
    0
Dimen­sions
  • Diameter of opening
    23 mm
  • Height
    50 mm
  • Width
    56 mm
  • Depth
    60 mm
  • Height of opening
    30 mm
  • Width of opening
    10 mm
Connectivity
  • Type of connec­tion
    Screw terminal
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Oper­ating temper­ature
    -25 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 4 mm²
  • Cross-sec­tion rigid conductor
    2.5 - 6 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Elec­tric current
  • Max. intensity of primary
    300 A
  • Max. intensity of secondary
    5 A

Downloads

  • Product image

    Image SR250  | Hager Australia

    Product Image SR250

  • Product datasheet

    Image Hager Product data sheet SR250  | Hager Australia

    Hager Product data sheet SR250

    Current transformer 250 / 5A

    PDF
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group