SPD 4P monobloc 8kA class 2 with light indicator SPN408S
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Capacity
-
Number of modules3
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Continuous operating voltage Uc according to IEC 61643-1255 V
-
Voltage protection level Up according to IEC 61643-11 kV
-
Voltage protection level Up L-PE/N-PE according to IEC 61643-111,5 kV
Electric current
-
Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 616432 kA
-
Max. discharge (Imax) L-N(PEN)/ N-PE8 kA
Dimensions
-
Height87 mm
-
Width54 mm
-
Depth65 mm
Use conditions
-
Operating temperature-40 - 60 °C
Network configuration
-
Network typeTT, TN
Equipment
-
With remote signalling contactNo
Standards
-
Requirement class IEC 61643T2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3,60 - 3,60 Nm
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPN408S
SPD 4P monobloc 8kA class 2 with light indicator
PDF -
Installation manual
Parafoudres SPN208S SPN408S
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2014-04-11
PDF444,35 kB
More documentation