SPD 4P pluggable 8kA class 2 with indicator SPN408D
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
Technical properties
Capacity
-
Number of modules4
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Continuous operating voltage Uc according to IEC 61643-1255 V
-
Voltage protection level Up according to IEC 61643-11,50 kV
-
Voltage protection level Up L-PE/N-PE according to IEC 61643-111,50 kV
-
Voltage level Up L-N/PEN IEC 61643-111000 V
-
Type voltage supplyAC
Electric current
-
Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 616432 kA
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Max. discharge (Imax) L-N(PEN)/ N-PE8 kA
Dimensions
-
Height90 mm
-
Width72 mm
-
Depth64 mm
Use conditions
-
Operating temperature-40 - 80 °C
Network configuration
-
Network typeTN-S, TT
Equipment
-
With remote signalling contactNo
Standards
-
Requirement class IEC 61643T2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque5 - 5 Nm
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPN408D
SPD 4P pluggable 8kA class 2 with indicator
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2016-11-23
PDF564,12 kB
More documentation