M 6613 White 9001 End cap M66139001
EAN
4012740311441
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Dimensions
-
Height20 mm
-
Width20 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
-
TreatmentUntreated
-
ColourCream
-
RAL code9001
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet M66139001
M 6613 White 9001 End cap
PDF -
Declaration of conformity
EU-Declaration LFH T027A DE_EN 25072019
Declaration of conformity International 2019-08-23
PDF41,84 kB
More documentation