The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • LFH4006009001

Trunking halogen-free,40x60,craem white LFH4006009001

EAN
4012740311397
Packaging
24 Meters

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Trunking halogen-free,40x60,craem white

LFH4006009001

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    40 mm
  • Width
    57 mm
  • Length
    2000 mm
  • Inner cross-sec­tion
    1500 - 1500 mm²
Capa­city
  • Max. number of cables (Ø11mm, 50% filled, without devices)
    7
Mater­ials
  • Material
    Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
  • Treat­ment
    Untreated
  • RAL code
    9001
  • Colour
    Cream
Stand­ards
  • Suit­able for func­tional integ­rity according to DIN4102-12
    No
Connectivity
  • Trunking coup­ling
    Pre-equipped with couplers
Equip­ment
  • Number of parti­tions
    0
  • Number of compart­ments
    1 - 1
  • Number of plug­gable parti­tions
    1
  • Cable retaining clip included
    Yes
  • With protective film
    No

Downloads

  • Product image

    Image LFH4006009001  | Hager Australia

    Product Image LFH4006009001

  • Product datasheet

    Image Hager Product data sheet LFH4006009001  | Hager Australia

    Hager Product data sheet LFH4006009001

    Trunking halogen-free,40x60,craem white

    PDF
  • Declaration of conformity

    Image EU-Declaration LFH T027A DE_EN 25072019  | Hager Australia

    EU-Declaration LFH T027A DE_EN 25072019

    Declaration of conformity International 2019-08-23

    PDF
    41,84 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group