Trunking from PVC LF 30x45mm cream white LF3004509001
EAN
4012740275996
Packaging
32 Meters
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Dimensions
-
Height30 mm
-
Width45 mm
-
Length2000 mm
-
Inner cross-section1010 - 1010 mm²
Capacity
-
Max. number of cables (Ø11mm, 50% filled, without devices)5
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
RAL code9001
-
ColourCream
Standards
-
Suitable for functional integrity according to DIN4102-12No
Connectivity
-
Trunking couplingPre-equipped with couplers
Equipment
-
Number of partitions0
-
Number of compartments1 - 1
-
Number of pluggable partitions0
-
Cable retaining clip includedNo
-
With protective filmNo
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet LF3004509001
Trunking from PVC LF 30x45mm cream white
PDF -
Declaration of conformity
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
Declaration of conformity International 2023-02-07
PDF52,28 kB
More documentation