EAN
9329659008160
Packaging
1 Piece

This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.


Technical properties

Architecture
  • Fixing mode
    surface-mounting
  • Number of poles of the main switch
    3
Functions
  • Overvoltage protection
    No
Configuration
  • Number of modules
    36
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    250 A
Dimensions
  • Insertion depth
    250 mm
  • Depth of installed product
    250 mm
  • Internal depth
    248 mm
  • Height of installed product
    1400 mm
  • Width of installed product
    600 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Interlockable
    No
  • Transparent cover or door
    No
Materials
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Connection
  • Number of accessible phases
    60
Equipment
  • Quantity of rails
    3
  • Can be accessorized
    No
  • With bell transformer
    No
  • Extension possible
    Yes
Safety
  • IK protection code against mecanical impacts
    05
  • Protection index IP
    IP66
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes