EAN
9329659008115
Packaging
1 Piece

This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.


Technical properties

Configuration
  • Number of modules
    36
Compatibility
  • Suitable for lightning protection
    Yes
Dimensions
  • Insertion depth
    250 mm
  • Depth of installed product
    250 mm
  • Internal depth
    248 mm
  • Height of installed product
    1400 mm
  • Width of installed product
    600 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.5 mm
  • Type of door closing
    3-point lever
  • Interlockable
    No
  • Door locking
    with key
  • Transparent cover or door
    No
Materials
  • Copper weight of the product
    2.9 kg
  • Material quality
    Steel
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    0
Equipment
  • Quantity of rails
    3
  • Extension possible
    Yes
Standards
  • Approvals
    AS/NZS 61439-3
Safety
  • IK protection code against mecanical impacts
    IK05
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes