Power supply 24V DC 2,5A at 70°C HTG911H

EAN
3250613114480
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    4
Main electrical features
  • Rated operational voltage Ue
    196 / 264 V
  • Type of supply voltage
    AC
Voltage
  • Output voltage
    24 V DC
  • Rated operational voltage in DC
    0 V
Electric current
  • Ouput intensity
    2.5 A
  • Output intensity
    2.5 A
Dimensions
  • Depth of installed product
    63 mm
  • Height of installed product
    93 mm
  • Installation height
    0 m
  • Width of installed product
    71 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Power absorbed
    60 W
  • Total power loss under IN
    6 W
Installation, mounting
  • Suitable for busbar mounting
    No
  • Suitable for front mounting
    No
Connection
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 2.5 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    0.75 / 2.5 mm²
Equipment
  • Short-circuit protected
    Yes
Standards
  • European directive RoHs
    compliant
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
  • Storage/transport temperature
    -40…85 °C
More documentation