Fixing brackets, Orion Plus, steel, for wall mounting FL85Z

EAN
3250612621095
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    2.5 mm
  • Internal depth
    2.5 mm
  • Height of installed product
    85 mm
  • Width of installed product
    35 mm
Materials
  • Type of surface treatment
    Galvanised
Accessories included
  • Mounting accessories type
    Mounting bracket
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes