The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • EZN001
    EAN
    3250612469994
    Packaging
    1 Piece

    Delay on Timer EZN001

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Similar products :

    EZD100

    Delay on Timer

    EZN001

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Power consump­tion during oper­a­tion
      1,20 VA
    • Power loss at full load
      2 W
    • 230 V incan­des­cent and halogen lamp
      450 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      1
    • Type of contacts
      1x changeover
    Capa­city
    • Number of modules
      1
    Texts
    • Switch mode
      Change-over contact, usable as NC or NO
    • Func­tion
      Func­tions: On delay, off delay, single shot leading edge/single shot trailing edge, pulse shap­ing, flashing symmet­ric­ally, contact open/closed
    • Type of connec­tion
      With screw terminals
    • Install­a­tion mode
      For mounting on DIN rail
    Dimen­sions
    • Height
      85 mm
    • Width
      17,50 mm
    • Depth
      58 mm
    Elec­tric current
    • Accept­able current rating AC1
      8 A
    Equip­ment
    • Number of NC contacts
      0
    • Number of NO contacts
      0
    • Switch off delay
      Yes
    • Switch on delay
      No
    Settings
    • Time delay
      0.1 S - 10 h
    Voltage
    • Type voltage supply
      AC/DC

    Downloads

    • Product image

      Image EZN001  | Hager Australia

      Product Image EZN001

    • Product datasheet

      Image Hager Product data sheet EZN001  | Hager Australia

      Hager Product data sheet EZN001

      Delay on Timer

      PDF
    • Installation manual

      Image Relais temporisé EZN001  | Hager Australia

      Relais temporisé EZN001

      Installation manual en-GB, es-ES, fr-FR, de-DE, el-GR, it-IT, nl-NL, pt-PT 2010-03-24

      PDF
      1,13 MB
    • Product data sheet

      Image UK_MD_TDS_DelayTimers.pdf  | Hager Australia

      UK_MD_TDS_DelayTimers.pdf

      Product data sheet en-GB 2016-01-06

      PDF
      49,75 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group