Remote Control Dimmer universal 500W EVN002
EAN
3250617573931
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Mechanic accessories for low-voltage components 1 products available
Complete your system
Technical properties
Voltage
-
Operating voltage195 - 253 V
-
Rated operational voltage Ue230 - 230 V
Connectivity
-
With bus system KNX radioNo
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7035
-
MaterialPlastic, Thermoplastic
Dimensions
-
Height85 mm
-
Width35 mm
-
Depth62 mm
Architecture
-
Control/operation elementSingle push button
Power
-
Power consumption during operation4,50 VA
-
Power consumption standby0,20 W
-
230 V incandescent and halogen lamp500 W
-
Power incandescent lamp500 - 500 W
Lighting
-
Dimmable 230 V LED lamp100 - 100 W
-
LED lamp power100 W
Use conditions
-
Operating temperature-10 - +45 °C
Connection
-
Cross-section rigid conductor1.5 - 6 mm²
-
Cross-section flexible conductor1.5 - 6 mm²
Capacity
-
Number of modules2
Texts
-
Dimming principleAutomatic load detection
-
FuseWith electronic short-circuit and overload protection
-
VoltageOthers
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
-
JunctionConnection for non-illuminated push-buttons
-
Operation and controlNo Bluetooth interface
Downloads
-
Product image
-
Installation manual
Installation manual en-GB, fr-FR, de-DE, nl-NL 2011-02-24
PDF1,29 MB
More documentation