Weekly time switch 1 channel, 1 module EG071
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
Technical properties
Voltage
-
Rated operational voltage Ue230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Power
-
230 V incandescent and halogen lamp1000 W
Functions
-
Power reserve in years3 y
-
With network synchronisationNo
-
With quartz synchronisationYes
-
Number of function channels1
Equipment
-
Accuracy per day60 s
-
With impulse programmeNo
-
Number of channels1
Connection
-
Type of contacts1x changeover
-
Cross-section flexible conductor1 - 4 mm²
-
Cross-section rigid conductor1 - 4 mm²
Settings
-
Daily programmeNo
-
Weekly programmeYes
-
Annual programmeNo
Use conditions
-
Operating temperature-10 - 50 °C
Texts
-
Type of connectionWith screw terminals
Dimensions
-
Height92 mm
-
Width18 mm
-
Depth64 mm
Capacity
-
Number of modules1
Main electrical attributes
-
Minimum interval between 2 switching times1 min
Use
-
Type of cycleWeekly
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet EG071
Weekly time switch 1 channel, 1 module
PDF -
Installation manual
Installation manual en-GB, fr-FR, de-DE, nl-NL 2020-01-01
PDF1,27 MB -
Product data sheet
UK_MD_TDS_TimeSwitches.pdf
Technical data sheet including characteristics for time switches.
PDF74,88 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2019-12-17
PDF109,56 kB
More documentation