Daily time switch 1 channel, 1 module EG010
EAN
3250612270101
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Number of function channels1
Configuration
-
Switch modechange-over contact
-
Number of modules1
Controls and indicators
-
Indication / displayLC display
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Dimensions
-
Depth of installed product64 mm
-
Height of installed product92 mm
-
Width of installed product18 mm
-
Width of rail mounted device (RMD)1 modules
Power
-
Power consumed1 VA
-
Total power loss under IN1 W
-
Loss power at full load≈ 1 W
-
Power dissipation per coil1 W
Measurement
-
Running accuracy± 1 s/day
Battery
-
Power reserve [years]≈ 3 a
-
Battery / storage batterywith lithium coin cell battery type: CR1632
-
Charging time of the power reserve in hours0
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
-
230 V incandescent lamps and halogen lampsmax. 1000 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 4mm²
-
Connection cross-sect. rigid cable1 / 4mm²
-
Conductor cross-section (flexible)1…4 mm²
-
Conductor cross-section (rigid)1…4 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Contactwith potential-free switching contact
-
Type of connectionwith screw
Settings
-
Number of program steps6
-
Summer / Winter time changemanual
-
Shortest switching time1 mn
-
Type of programmingdigital
-
Program cyclesProgramme cycle: 24 hours
-
Programming cycle24H
Equipment
-
Number of channels1
-
Number of switching times for on/off6
-
Supply failure reserve3 years
-
With holidays programNo
Use
-
Cycledaily
Use conditions
-
Operating temperature-10…50 °C
-
Working accuracy1
-
Storage/transport temperature-10…60 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EG010
PDF1 MBProgrammateur 1 voie EG 010
PDF586 KB -
Product data sheet
UK_MD_TDS_EG010.pdf
PDF66 KBUK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
Declaration of conformity
Declaration
PDF109 KB
More documentation