Motion detector IR for corridor, wall mounted, white EE880
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Detection
-
Detection angle360 - 360
-
Type of sensorMovement detector
-
Detection angle horizontal360 - 360
Settings
-
Time delay5 S - 15 Min
-
Response sensitivity adjustableNo
Lighting
-
Response brightness adjustable2 - 1000 lx
-
LED lamp power400 W
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Width123 mm
-
Recommended installation height3 - 3 m
-
Installation height4 - 4 m
Use conditions
-
Operating temperature-20 - 50 °C
Materials
-
ColourWhite
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC), Plastic
-
Surface finishGlossy
Safety
-
Ingress Protection (IP) classIP54
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageYes
-
Ceiling mounting possibleYes
Texts
-
FunctionParallel connection of several detectors in order to expand the detection area
-
Installation modeFor ceiling mounting
Power supply
-
Supply voltage230 V
Reach distance
-
Max. transmission range frontally10 m
-
Max. transmission range sideways10 m
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet EE880
Motion detector IR for corridor, wall mounted, white
PDF -
Installation manual
Installation manual en-GB, fr-FR, de-DE, it-IT 2018-11-09
PDF1,90 MB -
Product data sheet
Technical data sheet for EE880 corridor sensor
Product data sheet en-GB 2016-10-03
PDF344,31 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-08
PDF135,34 kB
Declaration
Declaration of conformity International 2022-02-08
PDF101,70 kB
More documentation