Motion detector comfort 220° anthracite EE861
EAN
3250612258642
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemWithout
Functions
-
FunctionPresence simulation ; can be used as a single unit, main device or extension unit
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Height of installed product2.5 m
-
Recommended installation height2.5 m
Reach distance
-
Range, sideeach ≈ 8 m
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle220 °
-
Detection angle220 °
-
Frontal detecting distance16 m
-
Side detecting distance10 m
Materials
-
Materialplastic
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx
-
Brightness measurement range5 / 1000 Lux
LED control
-
230V LED lamps20 x 20 W
-
LEDwith LED detection and mode indicator
Installation, mounting
-
Installation modefor wall and ceiling mounting, corner installation with adapter
Connection
-
Type of connectionwith screw terminals
Settings
-
Response value sensitivity adjustableYes
-
Delay time, adjustable5 s…30 mn
-
Settingwith potentiometers for setting the response brightness and delay time without dismantling
Scope of delivery
-
Componentwith fitting material
Equipment
-
Remote controllableEE806
-
Angle of horizontal detection220 °
-
Slewingvertically slewing and horizontally rotating
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savinglow intrinsic energy requirement ; energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Product image
-
Instruction manual
Détecteurs de mouvement confort 140°, 220°
PDF3 MB -
Product data sheet
Technical data sheet for IP55 motion detectors comfort 220º
PDF398 KB -
Declaration of conformity
*
PDF135 KB
More documentation