Presence detector 360°, 1/10V, flush mounted, white EE812

EAN
3250612258123
Packaging
1 Piece

Technical properties

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Height of installed product
    31 mm
  • Width of installed product
    100 mm
Power supply
  • Supply voltage
    230 V
Detection
  • Detection angle
    360 °
  • Frontal detecting distance
    7 m
  • Side detecting distance
    13 m
Materials
  • Colour
    pure white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Lighting control
  • Brightness measurement range
    5 / 1200 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
Settings
  • Response value sensitivity adjustable
    Yes
Equipment
  • Angle of horizontal detection
    360 °
Safety
  • Protection index IP
    IP41
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -10…60 °C