The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • ADC325T

RCBO Electronic 1P 6kA C-25A 30mA A Class 1M ADC325T

EAN
3250611069546
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

RCBO Electronic 1P 6kA C-25A 30mA A Class 1M

ADC325T

  • Accessories
  • Technical properties
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    EUR 0.00  / *

Technical properties

Archi­tec­ture
  • Type of pole
    1P
  • Curve
    C
Elec­tric current
  • Rated current
    25 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    32,34 A
  • Rated current at -20°C
    31,79 A
  • Rated current -15°C
    31,24 A
  • Rated current -10°C
    31,13 A
  • Rated current -5°C
    30,15 A
  • Rated current at 0°C
    29,60 A
  • Rated current 5°C
    29,05 A
  • Rated current 10°C
    28,50 A
  • Rated current 15°C
    27,96 A
  • Rated current at 20°C
    27,41 A
  • Rated current 25°C
    26,86 A
  • Rated current 30°C
    25 A
  • Rated current 35°C
    25,77 A
  • Rated current at 40°C
    25,22 A
  • Rated current at 50°C
    25 A
  • Rated current 55°C
    23,58 A
  • Rated current 60°C
    23,03 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    0,95
  • Correc­tion factor of rating current for 3 devices placed side by side
    0,95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0,90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0,85
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    253 V
  • Rated oper­a­tional voltage Ue
    240 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    5,91 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -20 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    16000
  • Number of mech­an­ical oper­a­tions
    20000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    92 mm
  • Width
    17,70 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Downloads

  • Product image

    Image ADC325T  | Hager Australia

    Product Image ADC325T

  • Product datasheet

    Image Hager Product data sheet ADC325T  | Hager Australia

    Hager Product data sheet ADC325T

    RCBO Electronic 1P 6kA C-25A 30mA A Class 1M

    PDF
  • Installation manual

    Image Disjoncteur Différentiel RCBO 10 to 32A  | Hager Australia

    Disjoncteur Différentiel RCBO 10 to 32A

    Installation manual International 2016-12-12

    PDF
    911,37 kB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    638,38 kB
    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2018-12-12

    PDF
    102,64 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group