The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • ADC320T
    EAN
    3250611069539
    Packaging
    1 Piece

    RCBO Electronic 1M 1P 6kA C-20A 30mA A Class ADC320T

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO Electronic 1M 1P 6kA C-20A 30mA A Class

    ADC320T

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      20 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      24,60 A
    • Rated current at -20°C
      24,20 A
    • Rated current at -15°C
      23,80 A
    • Rated current at -10°C
      23,40 A
    • Rated current at -5°C
      23 A
    • Rated current at 0°C
      22,60 A
    • Rated current at 5°C
      22,20 A
    • Rated current at 10°C
      21,80 A
    • Rated current at 15°C
      21,40 A
    • Rated current at 20°C
      20,90 A
    • Rated current at 25°C
      20,50 A
    • Rated current at 30°C
      20 A
    • Rated current at 35°C
      19,70 A
    • Rated current at 40°C
      19,40 A
    • Rated current at 50°C
      18,70 A
    • Rated current at 55°C
      18,40 A
    • Rated current at 60°C
      18 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0,95
    • Correc­tion factor of rating current for 3 devices placed side by side
      0,95
    • Correc­tion factor of rating current for 4 and 5 devices placed side by side
      0,90
    • Correc­tion factor of rating current for 6 devices placed side by side
      0,85
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      9,80 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      2000
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      92 mm
    • Width
      17,70 mm
    • Depth
      70 mm

    Downloads

    • Product image

      Image ADC320T  | Hager Australia

      Product Image ADC320T

    • Product datasheet

      Image Hager Product data sheet ADC320T  | Hager Australia

      Hager Product data sheet ADC320T

      RCBO Electronic 1M 1P 6kA C-20A 30mA A Class

      PDF
    • Installation manual

      Image Disjoncteur Différentiel RCBO 10 to 32A  | Hager Australia

      Disjoncteur Différentiel RCBO 10 to 32A

      Installation manual International 2016-12-12

      PDF
      911,37 kB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      638,38 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2018-12-12

      PDF
      102,64 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group