Undervoltage Releases
- Allows the tripping of MCCBs when voltage level drops between 35 and 70% of Un.
- Pick up voltage 0.85 x Un.
Coil connection
- Connection capacity: 0.75mm2 flexible or rigid cables
- Optional connection cables. The cable capacity of the terminals is 0.5 to 1.25mm2.
Filter
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
- Undervoltage Releases
- Direct Rotary Handle
- Extended Rotary Handle
- Padlock
- Motor Operators
- MCCBs P160, P250 and P630 Accessories