Product catalogue

Most popular products

5
1
VS312PT - Hager Small distributor Golf surface 3-row 36M IP40 N+PE white door 80A
VS312PT
Small distributor, golf, surface, 3row, IP40, 36M, MS-terminal, ANZ, N+PE, white door
2
VZMB004 - Steel door RAL7035 right-hinged snap-on lock for VYMBQ/BV/NSW 688x488
VZMB004
Door for VYMBQ/BV/NSW
3
NDN440A - MCB 4P 40A Curve D 10kA Icn / 15kA Icu 4 Modules
NDN440A
MCB 4P 10kA/15kA D-40A 4M
4
VE118H - Hager Vector enclosure IP65 18M UV-stabilised DC/AC surface mount knockouts IK08
VE118H
vector, IP65, 18M, UV-stabil, DC/AC, with knockouts
5
JPA7200S16TX - Apex single chassis 72P 160A isolator twin IP43 IK05 surface 1400x600x200
JPA7200S16TX
Single chassis, apex, 72Pole, 160A Isolator Twin, 6 Modules, orange, 1400x600x200mm

Need help? We are here for you!

Check out our how-to videos, FAQs, apps, tools, or ways you can contact us.

Get support

Need more information? Product information at your fingertips!

Check out our product catalogue and brochures.

Product information downloads