The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Y81042
    EAN-Nr.
    3250616654815
    Packaging
    1 piece

    SPN 4way Double Door DB Y81042

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPN 4way Double Door DB

    Y81042

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Built-in depth
      67 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9016
    • Colour
      Traffic white

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report Y81042
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet Y81042  | Hager

      Hager Product data sheet Y81042

      Product data sheet en-GB 2026-06-08

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group