The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WXT505
    EAN-Nr.
    3250618500523
    Packaging
    1 piece
    Data Act Notice

    Movement detector 180°, KNX, module, 2,20m WXT505

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Movement detector 180°, KNX, module, 2,20m

    WXT505

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Recom­mended install­a­tion height
      2,20 - 2,20 m
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    • Minimal duty cycle
      10 s
    Func­tions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      No
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Scope of delivery
    • Bus connec­tion included
      Yes
    Elec­tric current
    • Bus current consump­tion data transfer
      10 mA
    Lighting
    • Response bright­ness adjustable
      5 - 1000 lx
    Detec­tion
    • Detec­tion angle adjustable
      45 - 90 °
    • Detec­tion angle hori­zontal
      90 - 180
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Ther­mo­plastic
    Texts
    • Push button
      With button for auto­mat­ic/per­manent ON/per­manent OFF
    • Oper­ating mode
      With 3 oper­ating modes: auto­mat­ic/per­manent ON/per­manent OFF
    • Func­tion
      Pres­ence simu­la­tion, With party func­tion
    • Install­a­tion mode
      With spreader claws, With dismant­ling protec­tion
    Reach distance
    • Max. trans­mis­sion range front­ally
      8 m
    • Max. trans­mis­sion range side­ways
      6 m
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration WXT505
    PDF

    Downloads

    • Image WXT505  | Hager

      Product Image WXT505

    • Product datasheet

      Image Hager Product data sheet WXT505  | Hager

      Hager Product data sheet WXT505

      Movement detector 180°, KNX, module, 2,20m

      PDF
    • Installation manual

      Image Manual for WXT501-WXT505 -KNX Motion detector modul 1,10 m/2,20 m(FR-EN, 2018-12)  | Hager

      Manual for WXT501-WXT505 -KNX Motion detector modul 1,10 m/2,20 m(FR-EN, 2018-12)

      Installation manual en-GB, fr-FR 2018-12-05

      PDF
      1,54 MB
    • KNX product database

      Image ETS Database for WXT50x  | Hager

      ETS Database for WXT50x

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      276,46 kB
    • Application Guide

      Image Application description ETS for KNX motion detecter modul V1.0 (EN, 2019-02)  | Hager

      Application description ETS for KNX motion detecter modul V1.0 (EN, 2019-02)

      Application Guide en-GB 2019-02-22

      PDF
      5,69 MB
    • SupportDataActNotice

      Image Data Act Notice  | Hager

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      255,39 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group