Technical characteristics
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourGrey
-
RAL code7011
-
MaterialPolycarbonate (PC), Thermoplastic
Dimensions
-
Height45 mm
-
Width45 mm
Architecture
-
Control/operation elementPush & rotative switch
Power
-
Power incandescent lamp20 - 300 W
Lighting
-
LED lamp power70 W
Use conditions
-
Operating temperature-5 - 45 °C
Connection
-
Cross-section rigid conductor1.5 - 2.5 mm²
-
Cross-section flexible conductor1.5 mm²
-
Conductor cross-section1,5 - 2,5 mm²
Capacity
-
Number of modules2
Texts
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning
-
Type of connectionWith screw terminals
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF062
Rotary dimmer Gallery eco lamps
PDF -
Installation manual
Manual for WXF062-WXF063 - Rotary/Touch dimmer (FR-EN, 2020-05)
Installation manual en-GB, fr-FR 2020-05-18
PDF1,43 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2023-10-06
PDF315,70 kB
More documentation