The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • Commu­nic­a­tion tech­no­logy
    • WGMT1RJAS
    EAN-Nr.
    3250617292245
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy

    RJ11 outlet (1mod);as WGMT1RJAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ11 outlet (1mod);as

    WGMT1RJAS

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Frequency
    • Trans­mis­sion band­width
      0-100 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      1
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Aurora silver
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Downloads

    • Image WGMT1RJAS  | Hager

      Product Image WGMT1RJAS

    • Product datasheet

      Image Hager Product data sheet WGMT1RJAS  | Hager

      Hager Product data sheet WGMT1RJAS

      RJ11 outlet (1mod);as

      PDF
    • Installation manual

      Image Manual for WGMTXRJXX-WGCXTXRJXX - TV/Data outlets (EN, 2019-07)  | Hager

      Manual for WGMTXRJXX-WGCXTXRJXX - TV/Data outlets (EN, 2019-07)

      Installation manual en-GB 2020-01-01

      PDF
      806,86 kB
    • Flyer

      Image Muse selection chart  | Hager

      Muse selection chart

      Flyer en-GB 2025-05-21

      PDF
      2,17 MB
    • Catalogue

      Image Muse catalogue  | Hager

      Muse catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,00 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMT1RJ6NM - RJ45 outlet cat6 (1mod) wo/symbol
      WGMT1RJ6NM
      RJ45 outlet cat6 (1mod) wo/symbol
    • 2
      WGMT1RJ - RJ11 outlet (1mod)
      WGMT1RJ
      RJ11 outlet (1mod)
    • 3
      WGMT2RJ5 - RJ45 outlet cat5e (2mod)
      WGMT2RJ5
      RJ45 outlet cat5e (2mod)
    • 4
      WGMS3USBKB - STANDALONE USBX3 4.2A, KB
      WGMS3USBKB
      STANDALONE USBX3 4.2A, KB
    • 5
      WGMT1RJ6NMKB - RJ45 outlet cat6 (1mod) wo/symbol;kb
      WGMT1RJ6NMKB
      RJ45 outlet cat6 (1mod) wo/symbol;kb

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group