The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • WGMT1RJ5AS

RJ45 outlet cat5e (1mod);as WGMT1RJ5AS

EAN-Nr.
3250617292108
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RJ45 outlet cat5e (1mod);as

WGMT1RJ5AS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Frequency
  • Trans­mis­sion band­width
    0-100 MHz
Equip­ment
  • With trans­parent label holder
    No
  • Number of outputs
    1
  • With hinged lid
    No
Use condi­tions
  • Oper­ating temper­ature
    -20-45 °C
Connec­tion
  • Connect­or/plug type
    RJ45
Mater­ials
  • Colour
    Aurora silver
  • Material
    Polycar­bonate (PC)
Safety
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated voltage
    0
Elec­tric current
  • Rated current
    0
Dimen­sions
  • Built-in depth
    27 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGMT1RJ5AS
PDF

Downloads

  • Image WGMT1RJ5AS  | Hager

    Product Image WGMT1RJ5AS

  • Product datasheet

    Image Hager Product data sheet WGMT1RJ5AS  | Hager

    Hager Product data sheet WGMT1RJ5AS

    RJ45 outlet cat5e (1mod);as

    PDF
  • Installation manual

    Image Manual for WGMTXRJXX-WGCXTXRJXX - TV/Data outlets (EN, 2019-07)  | Hager

    Manual for WGMTXRJXX-WGCXTXRJXX - TV/Data outlets (EN, 2019-07)

    Installation manual en-GB 2020-01-01

    PDF
    806,86 kB
  • Flyer

    Image Muse selection chart  | Hager

    Muse selection chart

    Flyer en-GB 2025-05-21

    PDF
    2,17 MB
  • Catalogue

    Image Muse catalogue  | Hager

    Muse catalogue

    Catalogue en-GB 2025-10-28

    PDF
    4,14 MB
  • Declaration of conformity

    Image dc22-1050  | Hager

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group