The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • Security and safety systems
    • WGMR32D1
    EAN-Nr.
    3250617279659
    Packaging
    8 Pieces
    • Security and safety systems

    32A DP SWITCH W/ LED WGMR32D1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    32A DP SWITCH W/ LED

    WGMR32D1

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      32 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WGMR32D1
    PDF
    RoHS report WGMR32D1
    PDF

    Downloads

    • Image WGMR32D1  | Hager

      Product Image WGMR32D1

    • Product datasheet

      Image Hager Product data sheet WGMR32D1  | Hager

      Hager Product data sheet WGMR32D1

      32A DP SWITCH W/ LED

      PDF
    • Flyer

      Image Muse selection chart  | Hager

      Muse selection chart

      Flyer en-GB 2025-05-21

      PDF
      2,17 MB
    • Catalogue

      Image Muse catalogue  | Hager

      Muse catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,00 MB
    • Declaration of conformity

      Image BOC_CE_CERT_TA-E_TA-G_TA-S_FR_EN_151220221  | Hager

      BOC_CE_CERT_TA-E_TA-G_TA-S_FR_EN_151220221

      Declaration of conformity en-GB 2022-12-30

      PDF
      94,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGML2D12NAS - 20AX 1G 2W DP SWITCH W/ LED, Aurora Silver
      WGML2D12NAS
      20AX 1G 2W DP SWITCH W/ LED, Aurora Silver
    • 2
      WGMR13SN - 13A switched fused w/flex outlet w/ neon
      WGMR13SN
      13A switched fused w/flex outlet w/ neon
    • 3
      WGMR13S - 13A switched fused w/flex outlet
      WGMR13S
      13A switched fused w/flex outlet
    • 4
      WGML2D1NKB - 20AX 1G DP SWITCH W/ LED, Knight black
      WGML2D1NKB
      20AX 1G DP SWITCH W/ LED, Knight black
    • 5
      WGMR32D1AS - 32A DP SWITCH W/ LED, AS
      WGMR32D1AS
      32A DP SWITCH W/ LED, AS

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group