The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • Security and safety systems
    • WGML2D1N
    EAN-Nr.
    3250617279444
    Packaging
    10 Pieces
    • Security and safety systems

    20AX 1G DP SWITCH W/ LED WGML2D1N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20AX 1G DP SWITCH W/ LED

    WGML2D1N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 17 products available

    Referenced by

    • WGMCH4

      4G multi-gang frame (horizontal)

      0.00 €  / *
    • WGMCV1AS

      1 GANG FRAME, Aurora Silver

      0.00 €  / *
    • WGMC1AS

      1G frame(horizontal)65x52mm;as

      0.00 €  / *
    • WGMCV1KB

      1 GANG FRAME, Knight black

      0.00 €  / *
    • WGMCH5KB

      5G multi-gang frame (horizontal);kb

      0.00 €  / *
    • WGMCH5AS

      5G multi-gang frame (horizontal);as

      0.00 €  / *
    • WGMCH5

      5G multi-gang frame (horizontal)

      0.00 €  / *
    • WGMCH4KB

      4G multi-gang frame (horizontal);kb

      0.00 €  / *
    • WGMCH4AS

      4G multi-gang frame (horizontal);as

      0.00 €  / *
    • WGMC1

      1G frame(horizontal)65x52mm

      0.00 €  / *
    • WGMCH3KB

      3G multi-gang frame (horizontal);kb

      0.00 €  / *
    • WGMCH3AS

      3G multi-gang frame (horizontal);as

      0.00 €  / *
    • WGMCH3

      3G multi-gang frame (horizontal)

      0.00 €  / *
    • WGMCH2KB

      2G multi-gang frame (horizontal);kb

      0.00 €  / *
    • WGMCH2AS

      2G multi-gang frame (horizontal);as

      0.00 €  / *
    • WGMCH2

      2G multi-gang frame (horizontal)

      0.00 €  / *
    • WGMC1KB

      1G frame(horizontal)65x52mm;kb

      0.00 €  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      20 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WGML2D1N
    PDF
    RoHS report WGML2D1N
    PDF

    Downloads

    • Image WGML2D1N  | Hager

      Product Image WGML2D1N

    • Product datasheet

      Image Hager Product data sheet WGML2D1N  | Hager

      Hager Product data sheet WGML2D1N

      20AX 1G DP SWITCH W/ LED

      PDF
    • Installation manual

      Image Installation manual en-GB 2016-02-10  | Hager

      Installation manual en-GB 2016-02-10

      PDF
      1,93 MB
      Image Manual for WGML2DXX-WGCXL2DXX - DP switches (EN, 2019-12)  | Hager

      Manual for WGML2DXX-WGCXL2DXX - DP switches (EN, 2019-12)

      Installation manual en-GB 2020-01-01

      PDF
      1,50 MB
    • Flyer

      Image Muse selection chart  | Hager

      Muse selection chart

      Flyer en-GB 2025-05-21

      PDF
      2,17 MB
    • Catalogue

      Image Muse catalogue  | Hager

      Muse catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,00 MB
    • Declaration of conformity

      Image BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022  | Hager

      BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      101,24 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMR45AS - 45A CONNECTION UNIT, Aurora Silver
      WGMR45AS
      45A CONNECTION UNIT, Aurora Silver
    • 2
      WGMR32D1KB - 32A DP SWITCH W/ LED, KB
      WGMR32D1KB
      32A DP SWITCH W/ LED, KB
    • 3
      WGMR45D1 - 45A DP SWITCH W/ LED
      WGMR45D1
      45A DP SWITCH W/ LED
    • 4
      WGMR45KB - 45A CONNECTION UNIT, Knight black
      WGMR45KB
      45A CONNECTION UNIT, Knight black
    • 5
      WGMR32D1AS - 32A DP SWITCH W/ LED, AS
      WGMR32D1AS
      32A DP SWITCH W/ LED, AS

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group