The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • Security and safety systems
    • WGDR45D1IG
    EAN-Nr.
    3250617279031
    Packaging
    8 Pieces
    • Security and safety systems

    45A DP SWITCH W/ LED, IG WGDR45D1IG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    45A DP SWITCH W/ LED, IG

    WGDR45D1IG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      45 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Inter­stellar grey
    • Surface finish
      Matt

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WGDR45D1IG
    PDF
    RoHS report WGDR45D1IG
    PDF

    Downloads

    • Image WGDR45D1IG  | Hager

      Product Image WGDR45D1IG

    • Product datasheet

      Image Hager Product data sheet WGDR45D1IG  | Hager

      Hager Product data sheet WGDR45D1IG

      45A DP SWITCH W/ LED, IG

      PDF
    • Flyer

      Image Dream selection chart  | Hager

      Dream selection chart

      Flyer en-GB 2023-04-04

      PDF
      429,29 kB
    • Catalogue

      Image Dream catalogue  | Hager

      Dream catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,08 MB
    • Declaration of conformity

      Image BOC_CE_CERT_TA-E_TA-G_TA-S_FR_EN_151220221  | Hager

      BOC_CE_CERT_TA-E_TA-G_TA-S_FR_EN_151220221

      Declaration of conformity en-GB 2022-12-30

      PDF
      94,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDR45D1EG - 45A DP SWITCH W/ LED, EG
      WGDR45D1EG
      45A DP SWITCH W/ LED, EG
    • 2
      WGDR32D1EG - 32A DP SWITCH W/ LED, EG
      WGDR32D1EG
      32A DP SWITCH W/ LED, EG
    • 3
      WGDR25IG - 25A CONNECTION UNIT, Interstellar Grey
      WGDR25IG
      25A CONNECTION UNIT, Interstellar Grey
    • 4
      WGDR32D1 - 32A DP SWITCH W/ LED
      WGDR32D1
      32A DP SWITCH W/ LED
    • 5
      WGDR32D1IG - 32A DP SWITCH W/ LED, IG
      WGDR32D1IG
      32A DP SWITCH W/ LED, IG

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group