The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGDHUSB35KB
    EAN-Nr.
    3250617288699
    Packaging
    10 Pieces

    USB+3.5MM AUDIO SOCKET;KB WGDHUSB35KB

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    USB+3.5MM AUDIO SOCKET;KB

    WGDHUSB35KB

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      40 mm
    Equip­ment
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGDHUSB35KB
    PDF

    Downloads

    • Image WGDHUSB35KB  | Hager

      Product Image WGDHUSB35KB

    • Product datasheet

      Image Hager Product data sheet WGDHUSB35KB  | Hager

      Hager Product data sheet WGDHUSB35KB

      USB+3.5mm audio socket;kb

      PDF
    • Installation manual

      Image Manual for WGDHHIXX-RCAXX-USBXX - Multimedia sockets (EN, 2019-04)  | Hager

      Manual for WGDHHIXX-RCAXX-USBXX - Multimedia sockets (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      778,21 kB
    • Flyer

      Image Dream selection chart  | Hager

      Dream selection chart

      Flyer en-GB 2023-04-04

      PDF
      429,29 kB
    • Catalogue

      Image Dream catalogue  | Hager

      Dream catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,08 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group