The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • Commu­nic­a­tion tech­no­logy
    • WGDEA6EG
    EAN-Nr.
    3250617290135
    Packaging
    6 Pieces
    • Commu­nic­a­tion tech­no­logy

    6W audio switch;eg WGDEA6EG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6W audio switch;eg

    WGDEA6EG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGDEA6EG
    PDF

    Downloads

    • Image WGDEA6EG  | Hager

      Product Image WGDEA6EG

    • Product datasheet

      Image Hager Product data sheet WGDEA6EG  | Hager

      Hager Product data sheet WGDEA6EG

      6W audio switch;eg

      PDF
    • Installation manual

      Image Manual for WGDEA6XX - Audio switch (EN, 2019-04)  | Hager

      Manual for WGDEA6XX - Audio switch (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      751,34 kB
    • Flyer

      Image Dream selection chart  | Hager

      Dream selection chart

      Flyer en-GB 2023-04-04

      PDF
      429,29 kB
    • Catalogue

      Image Dream catalogue  | Hager

      Dream catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,08 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_Audio_switch  | Hager

      2022_EU_declaration_for_Audio_switch

      Declaration of conformity en-GB 2022-12-29

      PDF
      572,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDHUSB35 - USB+3.5mm audio socket
      WGDHUSB35
      USB+3.5mm audio socket
    • 2
      WGDT1RJ6EG - RJ45 outlet cat6 (1mod);eg
      WGDT1RJ6EG
      RJ45 outlet cat6 (1mod);eg
    • 3
      WGDT2RJ - RJ11 outlet (2mod)
      WGDT2RJ
      RJ11 outlet (2mod)
    • 4
      WGDT2RJ6IG - RJ45 outlet cat6 (2mod);ig
      WGDT2RJ6IG
      RJ45 outlet cat6 (2mod);ig
    • 5
      WGDS3USBKB - STANDALONE USBX3 4.2A, KB
      WGDS3USBKB
      STANDALONE USBX3 4.2A, KB

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group