The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • Commu­nic­a­tion tech­no­logy
    • WGDEA6
    EAN-Nr.
    3250617288347
    Packaging
    6 Pieces
    • Commu­nic­a­tion tech­no­logy

    6W AUDIO SWITCH WGDEA6

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6W AUDIO SWITCH

    WGDEA6

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDEA6
    PDF
    RoHS report WGDEA6
    PDF

    Downloads

    • Image WGDEA6  | Hager

      Product Image WGDEA6

    • Product datasheet

      Image Hager Product data sheet WGDEA6  | Hager

      Hager Product data sheet WGDEA6

      6W audio switch

      PDF
    • Installation manual

      Image Manual for WGDEA6XX - Audio switch (EN, 2019-04)  | Hager

      Manual for WGDEA6XX - Audio switch (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      751,34 kB
    • Flyer

      Image Dream selection chart  | Hager

      Dream selection chart

      Flyer en-GB 2023-04-04

      PDF
      429,29 kB
    • Catalogue

      Image Dream catalogue  | Hager

      Dream catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,08 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_Audio_switch  | Hager

      2022_EU_declaration_for_Audio_switch

      Declaration of conformity en-GB 2022-12-29

      PDF
      572,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDT1RJ6NB - RJ45 OUTLET CAT6 (1MOD);NB
      WGDT1RJ6NB
      RJ45 OUTLET CAT6 (1MOD);NB
    • 2
      WGDT1RJ5EG - RJ45 OUTLET CAT5E (1MOD);EG
      WGDT1RJ5EG
      RJ45 OUTLET CAT5E (1MOD);EG
    • 3
      WGDT1RJ5IG - RJ45 OUTLET CAT5E (1MOD);IG
      WGDT1RJ5IG
      RJ45 OUTLET CAT5E (1MOD);IG
    • 4
      WGDT1RJ5KB - RJ45 OUTLET CAT5E (1MOD);KB
      WGDT1RJ5KB
      RJ45 OUTLET CAT5E (1MOD);KB
    • 5
      WGDT1RJKB - RJ11 OUTLET (1MOD);KB
      WGDT1RJKB
      RJ11 OUTLET (1MOD);KB

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group