TV + RJ45 CAT5E OUTLET;NB WGCXT2TVRJ5NB
No longer available
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 7 products available
Complete your system
Technical characteristics
Frequency
-
Transmission bandwidth0-100 MHz
Equipment
-
With transparent label holderNo
-
Number of outputs2
-
With hinged lidNo
Use conditions
-
Operating temperature-20 - 45 °C
Connection
-
Connector/plug typeRJ45
Materials
-
ColourBronze
-
MaterialPolycarbonate (PC)
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage0
Electric current
-
Rated current IN0
Dimensions
-
Built-in depth27 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGCXT2TVRJ5NB
TV + RJ45 cat5e outlet;nb
PDF -
Installation manual
Manual for WGMT2TVRJ5XX-WGCXT2TVRJ5XX - Data/Tel outlets (EN, 2019-07)
Installation manual en-GB 2020-01-01
PDF876,51 kB -
Declaration of conformity
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation