The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCXL2D12NKB
    EAN-Nr.
    3250617277587
    Packaging
    10 Pieces

    20AX 1G 2W DP SWITCH W/ LED, KNIGHT BLACK WGCXL2D12NKB

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20AX 1G 2W DP SWITCH W/ LED, KNIGHT BLACK

    WGCXL2D12NKB

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGCXL2D12NKB
    PDF
    RoHS report WGCXL2D12NKB
    PDF

    Downloads

    • Image WGCXL2D12NKB  | Hager

      Product Image WGCXL2D12NKB

    • Product datasheet

      Image Hager Product data sheet WGCXL2D12NKB  | Hager

      Hager Product data sheet WGCXL2D12NKB

      20AX 1G 2W DP SWITCH W/ LED, Knight black

      PDF
    • Installation manual

      Image Installation manual en-GB 2024-09-26  | Hager

      Installation manual en-GB 2024-09-26

      PDF
      514,63 kB
      Image Manual for WGML2DXX-WGCXL2DXX - DP switches (EN, 2019-12)  | Hager

      Manual for WGML2DXX-WGCXL2DXX - DP switches (EN, 2019-12)

      Installation manual en-GB 2020-01-01

      PDF
      1,50 MB
    • Flyer

      Image Inspire selection chart  | Hager

      Inspire selection chart

      Flyer en-GB 2023-04-04

      PDF
      406,07 kB
    • Catalogue

      Image Inspire catalogue  | Hager

      Inspire catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,27 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Strip-strap_IT_EN_14122021  | Hager

      BOC_CE_CERT_Strip-strap_IT_EN_14122021

      Declaration of conformity en-GB 2022-12-30

      PDF
      90,56 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group