The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • Light control
    • WGCXL121NB
    EAN-Nr.
    3250617287395
    Packaging
    10 Pieces
    • Light control

    16AX 2G 1W switch;nb WGCXL121NB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16AX 2G 1W switch;nb

    WGCXL121NB

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 27 products available

    Referenced by

    • WGCCH4KB

      4G multi-gang frame (horizontal);kb

      €0.00  / *
    • WGCCV3NB

      3G frame (vertical);nb

      €0.00  / *
    • WGCCV3EG

      3G frame (vertical);eg

      €0.00  / *
    • WGCCV2NB

      2G frame (vertical);nb

      €0.00  / *
    • WGCCV2EG

      2G frame (vertical);eg

      €0.00  / *
    • WGCC1SNB

      1G frame (square);nb

      €0.00  / *
    • WGCC1S

      1G frame (square)

      €0.00  / *
    • WGCCV3KB

      3G frame (vertical);kb

      €0.00  / *
    • WGCCV2KB

      2G frame (vertical);kb

      €0.00  / *
    • WGCCH5NB

      5G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH5KB

      5G multi-gang frame (horizontal);kb

      €0.00  / *
    • WGCCH5EG

      5G multi-gang frame (horizontal);eg

      €0.00  / *
    • WGCCH5

      5G multi-gang frame (horizontal)

      €0.00  / *
    • WGCCH4NB

      4G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCC1SKB

      1G frame (square);kb

      €0.00  / *
    • WGCCH4EG

      4G multi-gang frame (horizontal);eg

      €0.00  / *
    • WGCCH4AS

      4G multi-gang frame (horizontal);as

      €0.00  / *
    • WGCCH4

      4G multi-gang frame (horizontal)

      €0.00  / *
    • WGCCH3NB

      3G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH3KB

      3G multi-gang frame (horizontal);kb

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Switching current
      16 A
    • Rated current
      16 A
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Bronze
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Controls and indic­ators
    • Number of buttons
      2
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      35 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-09-30
    PDF
    583,43 kB
    RoHS report WGCXL121NB
    PDF

    Downloads

    • Image WGCXL121NB  | Hager

      Product Image WGCXL121NB

    • Product datasheet

      Image Hager Product data sheet WGCXL121NB  | Hager

      Hager Product data sheet WGCXL121NB

      16AX 2G 1W switch;nb

      PDF
    • Installation manual

      Image Manual for WGML1XX-WGCXL1XX - Switches, intermediate switch (EN, 2019-04)  | Hager

      Manual for WGML1XX-WGCXL1XX - Switches, intermediate switch (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      1,42 MB
    • Flyer

      Image Inspire selection chart  | Hager

      Inspire selection chart

      Flyer en-GB 2023-04-04

      PDF
      406,07 kB
    • Catalogue

      Image Inspire catalogue  | Hager

      Inspire catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,27 MB
    • Declaration of conformity

      Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager

      BOC_CE_CERT_NEST_IT_EN_15112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCR112 - 16AX 1G 2W round switch
      WGCR112
      16AX 1G 2W round switch
    • 2
      WGCR122 - 16AX 2G 2W round switch
      WGCR122
      16AX 2G 2W round switch
    • 3
      WGCXL112FKB - 16AX 1G 2W switch w/fluorescence;kb
      WGCXL112FKB
      16AX 1G 2W switch w/fluorescence;kb
    • 4
      WGCXR121PKB - 10A 2G press round switch;kb
      WGCXR121PKB
      10A 2G press round switch;kb
    • 5
      WGCXL131PKB - 10A 3G press switch;kb
      WGCXL131PKB
      10A 3G press switch;kb

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group