The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • Frames
    • WGCC1RKB
    EAN-Nr.
    3250617284790
    Packaging
    40 Pieces
    • Frames

    1G frame (round);kb WGCC1RKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Knight black
    Aurora silver
    Aurora silver
    Bronze
    Bronze
    Gold
    Gold
    Knight black
    Knight black
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4
    5
    5

    1G frame (round);kb

    WGCC1RKB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Contains recycled material (% of total plastic weight)
      0
    • Treat­ment
      Coated
    Dimen­sions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCC1RKB
    PDF

    Downloads

    • Image WGCC1RKB  | Hager

      Product Image WGCC1RKB

    • Product datasheet

      Image Hager Product data sheet WGCC1RKB  | Hager

      Hager Product data sheet WGCC1RKB

      1G frame (round);kb

      PDF
    • Installation manual

      Image Manual for WGMCXX-WGCCXX - Multi-gang frames (EN, 2019-10)  | Hager

      Manual for WGMCXX-WGCCXX - Multi-gang frames (EN, 2019-10)

      Installation manual en-GB 2020-01-01

      PDF
      1,52 MB
    • Flyer

      Image Inspire selection chart  | Hager

      Inspire selection chart

      Flyer en-GB 2023-04-04

      PDF
      406,07 kB
    • Catalogue

      Image Inspire catalogue  | Hager

      Inspire catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,27 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCC2 - 2 GANG FRAME
      WGCC2
      2 GANG FRAME
    • 2
      WGCCH2NB - 2G multi-gang frame (horizontal);nb
      WGCCH2NB
      2G multi-gang frame (horizontal);nb
    • 3
      WGCCH3 - 3G multi-gang frame (horizontal)
      WGCCH3
      3G multi-gang frame (horizontal)
    • 4
      WGCC1REG - 1G frame (round);eg
      WGCC1REG
      1G frame (round);eg
    • 5
      WGCCH4EG - 4G multi-gang frame (horizontal);eg
      WGCCH4EG
      4G multi-gang frame (horizontal);eg

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group