The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WBSP6-BK
    EAN-Nr.
    13250617008133
    Packaging
    10 Pieces

    large Plate Switch No Mechanism 6 Gang Black WBSP6-BK

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    large Plate Switch No Mechanism 6 Gang Black

    WBSP6-BK

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      Black
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      12 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WBSP6-BK
    PDF
    RoHS report WBSP6-BK
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet WBSP6-BK  | Hager

      Hager Product data sheet WBSP6-BK

      large Plate Switch No Mechanism 6 Gang Black

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group