The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • VZ743

Control terminal, vector, 7 pole VZ743

EAN-Nr.
3250616667433
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Control terminal, vector, 7 pole

VZ743

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    32 A
Voltage
  • Nominal voltage
    400 - 400 V
  • Command voltage AC
    0 - 500 V
Archi­tec­ture
  • Number of poles
    7
Connec­tion
  • Cross-sec­tion rigid control cable
    0,75 - 4,0 mm²

Downloads

  • Image VZ743  | Hager

    Product Image VZ743

  • Product datasheet

    Image Hager Product data sheet VZ743  | Hager

    Hager Product data sheet VZ743

    Control terminal, vector, 7 pole

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-14

    PDF
    257,02 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-12-19

    PDF
    258,36 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group