The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • vector enclos­ures
    • VZ522
    EAN-Nr.
    3250616665224
    Packaging
    10 Pieces
    • vector enclos­ures

    PE/N-Terminal support,Volta,with brass Terminals 17 connections VZ522

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PE/N-Terminal support,Volta,with brass Terminals 17 connections

    VZ522

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      38 mm
    • Width
      270 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ522
    PDF
    RoHS report VZ522
    PDF

    Downloads

    • Image VZ522  | Hager

      Product Image VZ522

    • Product datasheet

      Image Hager Product data sheet VZ522  | Hager

      Hager Product data sheet VZ522

      PE/N-Terminal support,Volta,with brass Terminals 17 connections

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      P012 - Cover strips, universal, for 12 module
      P012
      Cover strips, universal, for 12 module
    • 2
      VZ311 - Key lock, vector,with 2 keys
      VZ311
      Key lock, vector, with 2 keys
    • 3
      VZ744 - Adapter,vector,for control terminal
      VZ744
      Adapter, vector, for control terminal
    • 4
      VZ096 - Spare door,vector,IP65 for VE212
      VZ096
      Spare door, vector, IP65 for VE212
    • 5
      VZ524 - PE/N-Terminal support,Volta,with brass Terminals 25 connections
      VZ524
      PE/N-Terminal support, Volta, with brass Terminals 25 connections

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group