The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • VZ040
    EAN-Nr.
    3250616669680
    Packaging
    1 piece

    Encl.,vector,kit for fixation on masts, fits for VE106 VZ040

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Encl.,vector,kit for fixation on masts, fits for VE106

    VZ040

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      175 mm
    • Width
      150 mm
    • Depth
      13 mm
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Colour
      Light grey
    • Material
      Stain­less steel, Stain­less steel V2A
    • Treat­ment
      Untreated
    Accessories
    • Type of accessory cabinet
      Fastening parts/-set

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration VZ040
    PDF
    RoHS report VZ040
    PDF

    Downloads

    • Image VZ040  | Hager

      Product Image VZ040

    • Product datasheet

      Image Hager Product data sheet VZ040  | Hager

      Hager Product data sheet VZ040

      Encl.,vector,kit for fixation on masts, fits for VE106

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group