The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • VZ020D
    EAN-Nr.
    3250616669581
    Packaging
    1 piece

    Pressure balance screw joint,vector,IP66, M20 VZ020D

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Pressure balance screw joint,vector,IP66, M20

    VZ020D

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Spanner width in mm
      27 mm
    • Thread length
      8 mm
    Connec­tion
    • Clamping range
      6 - 13 mm
    Mater­ials
    • Material
      Plastic, Ther­mo­plastic
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Untreated
    Safety
    • Impact-res­istant
      Yes
    • Ingress Protec­tion (IP) class
      IP65
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 40 °C
    Equip­ment
    • Thread size metric
      0 - 20
    • With bending protec­tion
      Yes
    • With locknut
      Yes
    • Safe use in explosive atmo­sphere
      No
    • Thread pitch
      1,50

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VZ020D
    PDF
    RoHS report VZ020D
    PDF

    Downloads

    • Image VZ020D  | Hager

      Product Image VZ020D

    • Product datasheet

      Image Hager Product data sheet VZ020D  | Hager

      Hager Product data sheet VZ020D

      Pressure balance screw joint,vector,IP66, M20

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group