The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • VZ008

DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB18. VZ008

EAN-Nr.
3250616660083
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB18.

VZ008

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    300 mm
  • Width
    370 mm
  • Depth
    248 mm
Cover, door
  • Number of locks
    1
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Plastic
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left, Right
Safety
  • Ingress Protec­tion (IP) class
    IP00
  • Locking type
    Snap on lock

Downloads

  • Image VZ008  | Hager

    Product Image VZ008

  • Product datasheet

    Image Hager Product data sheet VZ008  | Hager

    Hager Product data sheet VZ008

    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB18.

    PDF
  • Installation manual

    Image Notice Portes coffrets Vega  | Hager

    Notice Portes coffrets Vega

    Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, sv-SE 2020-01-01

    PDF
    184,37 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group