The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • volta enclos­ures
    • VU48NSG
    EAN-Nr.
    3250616615236
    Packaging
    1 piece
    • volta enclos­ures

    Encl.,Volta,flush,4x12MOD,IP30,Version Singapore VU48NSG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Encl.,Volta,flush,4x12MOD,IP30,Version Singapore

    VU48NSG

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 2 products available
    • Cover strip 2 products available
    • Accessor­ies/s­pare parts for terminals 2 products available

    Complete your system

    • Lock system
    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • VZ302N

      Key lock, Volta, standard, for installation in door handle

      0.00 €  / *
    • VZ303

      VOLTA LOOK FOR STANDARD DOOR HANDLE

      0.00 €  / *
    • P031F

      Cover strips, universal, for 1/2 module

      0.00 €  / *
    • P032F

      Cover strips, universal, for 1 module

      0.00 €  / *
    • VZ523

      PE/N-Terminal support, Volta, with brass Terminals 22 connections

      0.00 €  / *
    • VZ524

      PE/N-Terminal support, Volta, with brass Terminals 25 connections

      0.00 €  / *

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      63 A
    Power
    • Maximum power loss per cabinet at ΔT=20K
      27 W
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      48
    • Number of half modules terminals per rail
      96
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      755,50 mm
    • Width
      348 mm
    • Depth
      94,50 mm
    • Built-in height
      740 mm
    • Built-in width
      335 mm
    • Built-in depth
      90 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      Yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    Hager REACH declaration VU48NSG
    PDF
    Hager RoHS report VU48NSG
    PDF

    Downloads

    • Image VU48NSG  | Hager

      Product Image VU48NSG

    • Product datasheet

      Image Hager Product data sheet VU48NSG  | Hager

      Hager Product data sheet VU48NSG

      Encl.,Volta,flush,4x12MOD,IP30,Version Singapore

      PDF
    • Instruction manual

      Image Instruction manual International 2021-08-04  | Hager

      Instruction manual International 2021-08-04

      PDF
      4,53 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      359,72 kB
      Image Declaration of conformity International 2023-08-07  | Hager

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VZ303 - VOLTA LOOK FOR STANDARD DOOR HANDLE
      VZ303
      VOLTA LOOK FOR STANDARD DOOR HANDLE
    • 2
      VZ302N - Key lock,Volta,standard, for installation in door handle
      VZ302N
      Key lock, Volta, standard, for installation in door handle
    • 3
      VU12NSG - Encl.,Volta,flush,1x12MOD,IP30,Version Singapore
      VU12NSG
      Encl., Volta, flush, 1x12MOD, IP30, Version Singapore
    • 4
      VU24NSG - Encl.,Volta,flush,2x12MOD,IP30,Version Singapore
      VU24NSG
      Encl., Volta, flush, 2x12MOD, IP30, Version Singapore
    • 5
      P031F - Cover strips, universal, for 1/2 module
      P031F
      Cover strips, universal, for 1/2 module

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group