The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • volta enclos­ures
    • VU24NCT
    EAN-Nr.
    3250616614321
    Packaging
    1 piece
    • volta enclos­ures

    Encl.,Volta,flush,2x12MOD,IP30,Version Spain VU24NCT

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Encl.,Volta,flush,2x12MOD,IP30,Version Spain

    VU24NCT

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Cover strip 2 products available
    • Accessor­ies/s­pare parts for terminals 2 products available

    Complete your system

    • Lock system
    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • VZ302N

      Key lock, Volta, standard, for installation in door handle

      €0.00  / *
    • P031F

      Cover strips, universal, for 1/2 module

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *
    • VZ523

      PE/N-Terminal support, Volta, with brass Terminals 22 connections

      €0.00  / *
    • VZ524

      PE/N-Terminal support, Volta, with brass Terminals 25 connections

      €0.00  / *

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Power
    • Maximum power loss per cabinet at ΔT=20K
      17,50 W
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    • Number of half modules terminals per rail
      48
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      505,50 mm
    • Width
      348 mm
    • Depth
      94,50 mm
    • Built-in height
      490 mm
    • Built-in width
      335 mm
    • Built-in depth
      90 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration VU24NCT
    PDF
    RoHS report VU24NCT
    PDF

    Downloads

    • Image VU24NCT  | Hager

      Product Image VU24NCT

    • Product datasheet

      Image Hager Product data sheet VU24NCT  | Hager

      Hager Product data sheet VU24NCT

      Encl.,Volta,flush,2x12MOD,IP30,Version Spain

      PDF
    • Instruction manual

      Image Instruction manual International 2024-11-21  | Hager

      Instruction manual International 2024-11-21

      PDF
      9,98 MB
    More documentation

    Discover our other products of this range

      3
    • 1
      VZ302N - Key lock,Volta,standard, for installation in door handle
      VZ302N
      Key lock, Volta, standard, for installation in door handle
    • 2
      P032F - Cover strips, universal, for 1 module
      P032F
      Cover strips, universal, for 1 module
    • 3
      P031F - Cover strips, universal, for 1/2 module
      P031F
      Cover strips, universal, for 1/2 module

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group