The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • VT06FMN
    EAN-Nr.
    3250611110095
    Packaging
    1 piece

    Consumer Unit, VT, 6way, flush, fillet front cover, with Din rail and busbar VT06FMN

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Consumer Unit, VT, 6way, flush, fillet front cover, with Din rail and busbar

    VT06FMN

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      10
    Voltage
    • Nominal voltage
      230 - 415 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      6
    Dimen­sions
    • Height
      251 mm
    • Width
      270 mm
    • Depth
      20 mm
    • Built-in width
      244 mm
    • Built-in depth
      71 mm
    • Number of width units
      6
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VT06FMN
    PDF
    Hager RoHS report VT06FMN
    PDF

    Downloads

    • Image VT06FMN  | Hager

      Product Image VT06FMN

    • Product datasheet

      Image Hager Product data sheet VT06FMN  | Hager

      Hager Product data sheet VT06FMN

      Consumer Unit, VT, 6way, flush, fillet front cover, with Din rail and busbar

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group