The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TXF121
    EAN-Nr.
    3250615881212
    Packaging
    1 piece

    KNX interface for electrical energy meters TXF121

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX interface for electrical energy meters

    TXF121

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    ECP140D
    ECP140D
    1 Phase kWhmeter direct 40A 1M S0 MID
    Add to a list
    Add to a list
    ECP180D
    ECP180D
    1 Phase kWhmeter direct 80A 2M S0 MID
    Add to a list
    Add to a list
    ECP310D
    ECP310D
    3 Phase kWhmeter direct 125A 6M S0 MID
    Add to a list
    Add to a list
    ECP380D
    ECP380D
    3 Phase kWhmeter direct 80A 4M S0 MID
    Add to a list
    Add to a list
    ECP300C
    ECP300C
    3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
    Add to a list
    Add to a list

    Technical characteristics

    Connectivity
    • Type of connec­tion
      Direct connec­tion
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Settings
    • Supported config­ur­a­tion mode
      ETS

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration TXF121
    PDF

    Downloads

    • Image TXF121  | Hager

      Product Image TXF121

    • Product datasheet

      Image Hager Product data sheet TXF121  | Hager

      Hager Product data sheet TXF121

      KNX interface for electrical energy meters

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2019-10-08  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2019-10-08

      PDF
      2,57 MB
    • KNX product database

      Image ETS Database for TXF121  | Hager

      ETS Database for TXF121

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      129,62 kB
    • Application Guide

      Image Application description ETS-Easy TXF121  | Hager

      Application description ETS-Easy TXF121

      Application Guide en-GB 2019-11-18

      PDF
      2,12 MB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group