Power supply with adapters for Coviva smartbox TKP100A TKC110
EAN-Nr.
3250615919861
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Electric current
-
Output current3000 mA
-
Intensity output 13 A
Functions
-
Output voltage adjustedYes
Frequency
-
Frequency50 - 50 Hz
Capacity
-
Number of modules0
Use conditions
-
Operating temperature0 - 45 °C
Voltage
-
Output voltage5 - 5 V
Connectivity
-
Type of connectionPlug-in connection
Dimensions
-
Height33,25 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation