The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TG600AL
    EAN-Nr.
    3599430010514
    Packaging
    1 piece

    Stand alone smoke detector 10 years autonomy TG600AL

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Stand alone smoke detector 10 years autonomy

    TG600AL

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • Connect­able
      No
    • Radio connec­tion optional
      No
    Equip­ment
    • Sounder volume
      85 dB
    Dimen­sions
    • Diameter
      97 mm
    • Height
      37 mm
    Battery
    • Battery life
      10 years non-re­place­able lithium battery
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 65 °C
    Mater­ials
    • RAL code
      9010

    Downloads

    • Image TG600AL  | Hager

      Product Image TG600AL

    • Product datasheet

      Image Hager Product data sheet TG600AL  | Hager

      Hager Product data sheet TG600AL

      Stand alone smoke detector 10 years autonomy

      PDF
    • Instruction manual

      Image Instruction manual en-GB, fi-FI, nn-NO 2017-01-01  | Hager

      Instruction manual en-GB, fi-FI, nn-NO 2017-01-01

      PDF
      315,72 kB
      Image Instruction manual en-GB, fi-FI, nn-NO 2023-08-25  | Hager

      Instruction manual en-GB, fi-FI, nn-NO 2023-08-25

      PDF
      783,00 kB
    • Product certificate

      Image Product certificate de-DE, en-GB 2023-04-20  | Hager

      Product certificate de-DE, en-GB 2023-04-20

      PDF
      296,98 kB
      Image Product certificate de-DE, en-GB 2024-07-29  | Hager

      Product certificate de-DE, en-GB 2024-07-29

      PDF
      282,26 kB
      Image Product certificate en-GB, de-DE 2024-03-19  | Hager

      Product certificate en-GB, de-DE 2024-03-19

      PDF
      1,00 MB
      Image Product certificate en-GB, de-DE 2024-03-19  | Hager

      Product certificate en-GB, de-DE 2024-03-19

      PDF
      907,15 kB
      Image Product certificate fr-FR, en-GB 2026-06-09  | Hager

      Product certificate fr-FR, en-GB 2026-06-09

      PDF
      170,94 kB
    • Declaration of performance

      Image Declaration of performance en-GB 2015-02-27  | Hager

      Declaration of performance en-GB 2015-02-27

      PDF
      371,51 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-09-29

      PDF
      378,69 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group