The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SVN341
    EAN-Nr.
    3250615721846
    Packaging
    12 Pieces

    Impulse 2NC Pushbutton SVN341

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    SVN321

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Impulse 2NC Pushbutton

    SVN341

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Equip­ment
    • Number of INV contacts
      0
    • Number of NC contacts
      2
    • Number of NO contacts
      0
    • With signal lamp
      No
    Elec­tric current
    • Momentary contact current
      16 A
    • Rated current IN
      16 A
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      83 mm
    • Width
      17,50 mm
    • Depth
      66 mm
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN341
    PDF
    RoHS report SVN341
    PDF

    Downloads

    • Image SVN341  | Hager

      Product Image SVN341

    • Product datasheet

      Image Hager Product data sheet SVN341  | Hager

      Hager Product data sheet SVN341

      Impulse 2NC Pushbutton

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group